??
CAD model selection
PVM 2A
HELP_VARIABLE
Company
ROBOMAT
Description
PVM 2A - Escapement units
Bill of material
PVM 2A
CNSORDERNO
Order number
PVM 2A
TYP
Type
PVM 2A
PRD
Piston rod design
Standard
HUB
Position
A
175.5 mm
B
125.5 mm
C
50.0 mm
D
16.0 mm
E
45.0 mm
F
5.0 mm
G
12.0 mm
H
22.0 mm
I
Thread
M4
J
28.0 mm
K
22.0 mm
L
Ø
4.0 mm
M
48.0 mm
N
Ø
4.5 mm
O
48.0 mm
P
9.9 mm
Q
19.0 mm
R
9.0 mm
S
56.0 mm
T
29.0 mm
U
14.0 mm
V
25.0 mm
Preview - Generation
Preview
3D
Dimension
2D